KIT_PSC3M5_EVK
Active and preferred
RoHS Compliant

KIT_PSC3M5_EVK

PSOC™ Control C3M5 Evaluation Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_PSC3M5_EVK
KIT_PSC3M5_EVK
ea.


Product details

  • Core
    ARM Cortex M33
  • Device
    PSC3M5FDS2AFQ1
  • Family
    PSOC™ Control C3
  • Go-wider-Board
    Yes
  • GPIOs/Shield Compatibility
    Arduino Uno R3
  • Programmer/Debugger
    Onboard KitProg
  • Sensors
    Hall sensors
  • Software Ecosystem
    ModusToolbox™ Software
  • Software Support
    ModusToolbox
  • Speed [m/s]
    ModusToolBox

OPN
KITPSC3M5EVK
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
ea.
in stock
This is the standard evaluation board for our PSOC™ Control C3 family of MCU's. PSOC™ Control C3M5 is a high-performance and low-power 32-bit single-core Arm® Cortex® M33-based MCU. In addition to the CPU subsystem, the devices contain advanced real-time control peripherals, such as a high-performance programmable analog subsystem, comparators, advanced timers with high-resolution capability, up to six SCBs, and two CAN FDs for communication.

Features

  • Onboard programmer/debugger (KitProg3)
  • PSC3M5FDS2AFQ1
  • Type-C USB device interface
  • Operating voltage of 3.3 V
  • CAN FD interface
  • Headers for MIKROE's mikroBUS shields
  • Headers compatible with Arduino Uno R3
  • Mode button and a mode LED for KitProg3
  • Potentionmeter to simulate analog output
  • Two (40-pin) expansion headers

Benefits

  • Quickly start evaluation of PSOC Control
  • Arduino Uno compatible
  • Expansion headers to add hardware

Applications

Documents

Design resources

Videos

Developer community