Overview
The CY9AFxAxL/M/N series consists of a maximum of 20 MHz Arm® Cortex®-M3 MCU with 128 KB of flash, 16 KB of SRAM, and peripheral functions such as HDMI-CEC, LCDC, various timers, ADCs, and communication interfaces (UART, CSIO, and I2C).
Key Features
- Arm® Cortex® M3 (20 MHz)
- 128 KB flash/16 KB SRAM
- 16x 12-bit ADC, 2x 10-bit DAC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x RTC
- 1x MFT: Multi-function timer
- 8x MFS (UART/CSIO/I²C)
- 2x HDMI-CEC
- 1x LCDC (44x4, 40x8)
- 1.8 V - 5.5 V, six low-power modes
- Up to 84 IOs - LQFP, QFP
Applications
Products
About
20 MHz Arm® Cortex®-M3 CPU with 1.8 V to 5.5 V operating voltage
Up to 128 KB flash, 16 KB SRAM
Low leakage current – 0.4 µA in the Deep Standby Stop mode
Low power-consumption mode
1x Multi-function timers (MFT)
3x Programmable pulse generators (PPG)
Up to 8x Base timers
1x Dual timer, 1x watch counter
Up to 8x multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
Up to 2x HDMI-CEC
1x 12-bit, 1 Msps ADC with a 16-channel multiplexer input
2x 10-bit DAC
LCD drive with support for up to 20 segments or 8 common outputs
4 MHz high-speed internal oscillator
64/80/100-pin LQFP
- Download the CY9AFxAxL/M/N series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
20 MHz Arm® Cortex®-M3 CPU with 1.8 V to 5.5 V operating voltage
Up to 128 KB flash, 16 KB SRAM
Low leakage current – 0.4 µA in the Deep Standby Stop mode
Low power-consumption mode
1x Multi-function timers (MFT)
3x Programmable pulse generators (PPG)
Up to 8x Base timers
1x Dual timer, 1x watch counter
Up to 8x multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
Up to 2x HDMI-CEC
1x 12-bit, 1 Msps ADC with a 16-channel multiplexer input
2x 10-bit DAC
LCD drive with support for up to 20 segments or 8 common outputs
4 MHz high-speed internal oscillator
64/80/100-pin LQFP
- Download the CY9AFxAxL/M/N series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.