What are the key use cases of Infineon's magnetic sensors in power tools?
Infineon magnetic sensors are utilized in various power tool applications, enhancing their performance and efficiency.
Key uses include:
- Position sensing: Accurate detection of drill trigger movement and direction indication.
- Current sensing: Precise measurement and control of power tool current.
- BLDC motor commutation: Magnetic sensors detect rotor position, optimizing motor efficiency and torque.
What are the benefits & advantages of using magnetic sensors in power tools?
- Longer life span and no regular maintenance due to removal of brushes and commutators
- Higher efficiency and less heat
- Lower noise and EMI
- Higher torque in a smaller form factor
- Less weight and more compact design
- High stability of magnetic thresholds
- Low jitter, typically 0.35 μs
- Increase durability and reliability
Can you provide examples of successful implementations of Infineon sensors in power tools?
Does Infineon offer other power tool solutions beyond magnetic sensors?
Yes—Infineon supports complete cordless and corded power tool and outdoor power equipment designs well beyond magnetic sensors, covering brushed and brushless motor control, connectivity, security, HMI, charging, SMPS and BMS, memory, and sensing. Choose from power MOSFETs, gate drivers and motor-control ICs, MCUs, Hall/angle/pressure sensors, voltage regulators and DC‑DC converters, power supply ICs, SEMPER™/NOR flash, authentication ICs, capacitive sensing, LEDs, Wi‑Fi/Bluetooth®, and USB‑C charging solutions.
For more information visit the application page power tools.
Explore our broad product portfolio of magnetic position and current sensors to find the perfect fit.
The tool provides dedicated simulation results for all use cases that can be covered with our 3D magnetic sensors.
Browse dedicated forums for 3D magnetic sensor design questions—get answers from peers and Infineon experts.
The tool enables you to simulate the magnetic field of various shaped permanent magnets. You can either check the individual switching behavior of a specific sensor or let the tool automatically search for a best-fit sensor solution.
Browse dedicated forums for magnetics switches design questions—get answers from peers and Infineon experts.
The tool lets you simulate the 3D magnetic field for your busbar or PCB geometry and quickly extract key parameters (transfer factor, resistance, power dissipation), while also analyzing the impact of sensor mounting tolerances through x/y/z displacement studies.
Browse dedicated forums for current sensor design questions—get answers from peers and Infineon experts.
The TLE493D-W2B6 MS2GO kit is designed to help you get started with our XENSIV™ TLE493D-W2B6 3D magnetic sensor (ASIL-B supported). This board includes the XMC1100 as the main MCU, the XMC4200 for debugging, and an I²C interface. It serves as a replacement for potentiometer and optical solutions, delivering high-temperature stability. Enhance your setup with the add-on multifunctional control trigger.
- Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go, incl. pre-mounted magnet and two feathers.
- Use Case: Control trigger, with both linear movements and direction selection for HMI interface on power tool. It can be used in versatile applications as e.g. vacuum cleaner and more.
The tool provides dedicated simulation results for all use cases that can be covered with our 3D magnetic sensors.
Browse dedicated forums for 3D magnetic sensor design questions—get answers from peers and Infineon experts.
The tool enables you to simulate the magnetic field of various shaped permanent magnets. You can either check the individual switching behavior of a specific sensor or let the tool automatically search for a best-fit sensor solution.
Browse dedicated forums for magnetics switches design questions—get answers from peers and Infineon experts.
The tool lets you simulate the 3D magnetic field for your busbar or PCB geometry and quickly extract key parameters (transfer factor, resistance, power dissipation), while also analyzing the impact of sensor mounting tolerances through x/y/z displacement studies.
Browse dedicated forums for current sensor design questions—get answers from peers and Infineon experts.
The TLE493D-W2B6 MS2GO kit is designed to help you get started with our XENSIV™ TLE493D-W2B6 3D magnetic sensor (ASIL-B supported). This board includes the XMC1100 as the main MCU, the XMC4200 for debugging, and an I²C interface. It serves as a replacement for potentiometer and optical solutions, delivering high-temperature stability. Enhance your setup with the add-on multifunctional control trigger.
- Easy mounting on all 3D magnetic sensor 2GO kits and Shield2Go, incl. pre-mounted magnet and two feathers.
- Use Case: Control trigger, with both linear movements and direction selection for HMI interface on power tool. It can be used in versatile applications as e.g. vacuum cleaner and more.