SiC modules vs. silicon modules
Which is the right choice?
There is no universal winner between silicon carbide (SiC) and silicon (Si) modules. Choosing between SiC and traditional Si modules, primarily silicon IGBTs, is a trade-off between upfront component cost and overall system performance. The right choice depends on whether the application needs the system-level benefits of SiC or the cost and design-reuse advantages of silicon.
SiC modules create strong system-level value in designs where lower losses help improve efficiency, reduce cooling effort, or support higher power density. However, for low-frequency platforms where cost sensitivity and proven design reuse are more important, Si IGBT modules are the practical choice.
Compared to silicon MOSFETs, SiC power semiconductors offer advantages at high switching frequencies, which allow for smaller passive components and a more compact overall system. This opens a wide range of applications, not only in the field of switching power supplies for AI data centers, but also in the renewable energy sector, solid state transformers and the automotive industry. On the other hand, the manufacturing process for SiC devices is more costly and complex due to different defect kinetics.
Use the comparison below to evaluate where SiC or silicon modules create the stronger system-level fit for your application.
Module selection should be based on system-level value and aligned with overall technical and commercial system requirements. When comparing silicon and SiC power modules, switching behavior, losses, thermal design, and system cost should be evaluated together.
Unipolar SiC modules can typically switch faster than bipolar silicon IGBT modules. This improves efficiency, reduces heat generation, and supports compact designs in high-frequency or high-power-density applications. However, these benefits must be weighed against EMI management, gate-driver complexity, insulation needs, and qualification effort.
SiC can add value when lower losses help reduce cooling effort, passive component size, energy consumption, or system footprint. Silicon modules can still be suitable when switching frequencies are moderate, efficiency targets are achievable, and platform reuse is important.
The key question is whether SiC creates measurable value for the target application, considering performance, thermal behavior, design effort, and total cost of ownership.
Want to compare module performance under your own operating conditions?
Choose silicon IGBT or silicon MOSFET modules when:
- The application switches slowly: Silicon power modules are well suited for applications with moderate to low switching frequencies, where the performance benefits of SiC may not significantly change the overall system design
- The design is highly cost-sensitive: Silicon solutions are often preferred when cost optimization is a primary design objective. They can deliver the required performance while helping to minimize upfront system cost
- The system can tolerate additional loss and heat: Silicon modules can be a practical choice when the application can accommodate higher switching and conduction losses, and when the existing thermal management solution provides sufficient margin
- The customer wants to reuse an established platform: Silicon is also attractive when existing gate-drive circuits, mechanical layouts, cooling concepts, production processes, and qualification history can be reused. This can help reduce development effort and lower design risk
Looking for silicon-based power modules?
Choose SiC modules when:
- The application requires higher switching frequency: SiC modules are well suited for fast switching applications where efficiency and performance are in focus. Their lower switching losses can support higher-frequency operation, which may enable smaller passive components, improved power density, and more compact system designs
- Efficiency is a key design target: SiC can be a better choice when reducing power losses is important across the operating range. Lower switching and conduction losses can help improve system efficiency, especially in applications where energy loss directly affects operating cost, cooling effort, or total cost of ownership
- Thermal performance limits the design: SiC modules can help when the system needs lower heat generation, improved thermal margin, or a more compact cooling concept. This is useful in designs where available space, airflow, or cooling capacity is limited
- Power density and system size matter: SiC is attractive when the design goal is to reduce the size or weight of the overall system. By enabling higher switching frequencies and lower losses, SiC can support smaller passive components, compact layouts, and higher power density
- The system-level value justifies the device cost: SiC modules may have a higher upfront device cost than silicon alternatives, but they can create value when they reduce cooling requirements, improve efficiency, increase power density, or lower lifetime operating cost
The strongest business case appears when lower loss reduces cooling effort, faster switching reduces magnetic size, or higher thermal capability increases usable design margin.
Infineon’s CoolSiC™ modules help designers translate device-level advantages into system-level benefits. Lower losses, higher switching frequencies, and improved thermal performance can support higher efficiency, increased power density, and more compact system designs. These benefits make CoolSiC™ modules well suited for applications such as power supplies for AI data center, solid state transformers, solar inverters, energy storage systems, EV charging, and UPS.
Designing high-voltage power architectures for AI data centers?
The biggest design risk is treating a SiC module as a direct drop-in replacement for a silicon device. Because SiC modules switch faster, they can make existing design limitations more visible, especially in areas such as PCB layout, gate-drive design, EMI behavior, insulation coordination, and thermal management.
When transitioning to SiC, the design team should verify that the existing power stage and PCB layout can support higher switching speeds without excessive overshoot or instability. Pay attention to gate-loop inductance, Kelvin source implementation, DC-link layout, snubber design, gate-driver selection, and EMI mitigation. These factors have a greater influence on performance and reliability in SiC-based systems than in conventional silicon designs.
Thermal management should also be reviewed. Although SiC devices can operate at higher temperatures and offer lower switching losses, poor thermal design can still reduce device lifetime, limit current capability, and negatively affect overall system reliability.
A useful evaluation approach is to compare silicon and SiC under the same operating conditions, then repeat the comparison after optimizing the design for SiC. A simple drop-in replacement test often understates the true benefits of SiC because the surrounding layout, magnetics, cooling system, and control strategy may still be optimized for silicon rather than for fast-switching wide-bandgap devices.
1. Why can a higher-priced SiC module reduce system cost?
A higher-priced SiC module can reduce system cost when its lower losses, faster switching, and higher efficiency help reduce cooling effort, magnetic component size, system footprint, or lifetime operating cost.
2. What are the key applications for CoolSiC™ modules?
3. What is the biggest design risk when replacing silicon with SiC?
The biggest design risk is treating SiC as a drop-in replacement, because faster switching can increase sensitivity to stray inductance, dv/dt effects, EMI, insulation stress, gate-drive behavior, and thermal design.
4. When should I stay with silicon IGBT modules?
Stay with silicon IGBT modules when low switching frequency, device-cost sensitivity, and an established platform make the design capable of meeting efficiency, thermal, reliability, and lifetime targets.