What are SiC modules? Definition and applications
Silicon carbide (SiC) modules are integrated power electronics modules that combine SiC MOSFETs, diodes, and advanced packaging into a compact power conversion building block. They are designed to switch efficiently and control power in high-voltage, high-current applications where efficiency, power density, and reliability are critical.
These benefits make SiC modules important in applications such as solar inverters, EV fast chargers, UPS systems, battery energy storage, industrial drives, and data center infrastructure. As power systems become smaller, faster, and more energy-intensive, SiC modules are becoming a key building block for efficient power conversion.
A SiC module combines power semiconductors, thermal materials, and advanced packaging into a single power electronics assembly.
- SiC MOSFETs: Perform the power-switching function
- SiC Schottky barrier diodes (some designs): Reduce reverse recovery losses and improve conversion efficiency
- Ceramic substrates: Provide electrical isolation and thermal conductivity.
Common substrate materials include aluminum oxide (Al₂O₃) and aluminum nitride (AlN). Al₂O₃ offers a cost-effective solution for many industrial applications, while AlN provides superior thermal conductivity for systems requiring maximum thermal performance.
- Die-attach materials: Secure semiconductor dies and support heat transfer
- Interconnect technologies such as wire bonds, soft soldering, or diffusion soldering: Provide electrical connectivity as part of advanced interconnection technology
- Baseplates and thermal interface materials (TIMs): Transfer heat to the cooling system
- Advanced packaging features: Improve thermal performance, reliability, and operational lifetime
Infineon’s CoolSiC™ Schottky Diode power module featuring Easy 2B package for high-power conversion applications
Packaging is more than a protective enclosure. The choice of interconnects, thermal materials, and package design can significantly influence efficiency, thermal performance, and operational lifetime. In many applications, packaging contributes as much to system performance as the semiconductor devices themselves.
Common SiC power module architectures include:
- Half-bridge: Basic two-switch building block used in many power converters
- Full-bridge/H-bridge: Combines two half-bridges for DC/DC converters and inverter stages
- Six-pack or three-phase bridge: Integrates three half-bridges for three-phase motor drives and inverters
- Three-level topologies: Designs, such as NPC1, NPC2 (T-type), and (i)ANPC use extra switching paths to reduce voltage stress and improve efficiency in higher-voltage systems
Some portfolios also include boost/chopper or four-pack variants for specialized converter stages
With top-side cooling, Infineon’s EasyPACK™ C modules can achieve more than 30% higher power density and more than 20× longer lifetime than the previous CoolSiC™ MOSFET generation, making them suitable for compact, high-efficiency power designs.
Source: Infineon’s Technology news
- Significantly lower switching losses: According to the IEEE Xplore paper, Wang, Ruxi, et al. "High efficiency power converter with SiC power MOSFETs for pulsed power applications." 2017 IEEE Energy Conversion Congress and Exposition (ECCE). IEEE, 2017, SiC devices offer lower switching losses compared to conventional silicon power devices in certain converter applications, improving overall system efficiency
- High-frequency operation: Supports tens of kHz for hard switching application and hundreds of kHz for soft switching applications, enabling smaller transformers, inductors, and filters, which reduces converter size and weight
- Enhanced thermal capability: Supports higher junction temperatures; however, optimized cooling and thermal-cycle management remain critical for longevity
- Increased power density: Delivers more power within a smaller footprint by minimizing heat dissipation requirements.
As AI servers move from around 800 W PSUs toward 5.5 kW and higher, and GPUs scale from 1,000 W toward 2,000 W+, SiC modules help reduce conversion losses in server PSUs, power shelves, UPS systems, and backup power stages. Their low losses and thermal performance support higher power density with less heat in energy-intensive data center infrastructure.
Read Infineon’s whitepaper - Evolving power supplies and rack architectures to meet AI server demands to learn server power supplies are evolving to meet rising power demands.
SiC modules are used in rectifier, inverter, and bidirectional converter stages of UPS systems.
They improve backup power efficiency, reduce heat, and support compact designs for data centers, hospitals, factories, and critical facilities.
SiC modules are used in PFC and isolated DC-DC converter stages in EV fast chargers.
They help convert grid power into high-voltage DC efficiently, enabling higher charging power, lower losses, and smaller charger designs.
SiC modules enable efficient bidirectional power conversion between the battery, DC link, and grid.
They support charging, discharging, and grid-support functions while reducing losses and cooling requirements.
SiC modules are used in DC-DC boost stages and DC-AC inverter stages of solar inverters.
They help convert PV power into grid-compatible AC efficiently while supporting smaller, higher-power inverter designs.
SiC modules are best suited for high-voltage power conversion systems that need lower losses, higher power density, compact thermal design, and reliable operation.
In a solar string inverter, CoolSiC™ devices can be used across the main power-conversion stages:
- DC-DC boost stage: 1200 V CoolSiC™ MOSFETs boost the variable DC voltage from the PV panels to the required DC-link voltage and support maximum power point tracking.
- DC-link stage: Capacitors stabilize the boosted DC voltage and provide the energy buffer between the DC-DC and DC-AC conversion stages.
- DC-AC inverter stage: 1200 V CoolSiC™ MOSFET modules in the EasyPACK™ 2B package can perform the high-frequency switching required to convert the DC-link voltage into grid-compatible AC power.
- Alternative hybrid inverter stage: For 1500 V PV systems, 1200 V CoolSiC™ MOSFETs can be combined with silicon IGBTs in an EasyPACK™ 3B ANPC module. CoolSiC™ MOSFETs perform the fast switching, while the IGBTs switch at the grid frequency.
Ready to turn SiC performance advantages into a practical design choice? Compare module packages to find the right fit for your topology, cooling, and power requirements.
1. How does SiC compare with GaN?
SiC is typically preferred for high-voltage, high-power systems, while GaN is suited for lower-voltage, high-frequency designs.
2. Why are SiC modules becoming important for AI data centers?
AI data centers need denser, more efficient power systems; SiC helps reduce losses and heat in high-power conversion stages.
3. How do engineers select the right SiC module?
Engineers should begin with the application profile, including voltage class, current requirements, cooling strategy, converter topology, switching frequency, and lifetime targets. The most successful selections balance electrical, thermal, mechanical, and reliability considerations.
4. What are the most common causes of SiC module failure?
Common failure mechanisms include power cycling, thermal cycling, humidity exposure, excessive electrical stress, cooling-system degradation, and improper gate-drive operation. Long-term reliability depends heavily on the application mission profile.