- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
SiC modules in EV charging: FAQs
Frequently asked questions about SiC modules for EV charging
Silicon carbide (SiC) power modules are increasingly used in DC fast-charging systems for electric vehicles. They efficiently control and convert high-voltage power within key charger stages, including power factor correction (PFC) and DC-DC stage. Compared with traditional silicon devices, SiC modules offer improved power-conversion performance and enhance charging performance in terms of power, efficiency and lifetime.
Their efficiency and durability make them well suited to modern DC EV charging solutions, particularly high-power stations designed for rapid vehicle charging. This article answers some of the frequently asked questions about SiC modules in DC EV charging.
1. Why are SiC modules relevant to DC fast chargers?
A high-power charging station using SiC processes substantial energy for long operating periods. Even a small reduction in semiconductor loss can reduce the heat that the cooling system must remove. Lower switching losses let designers increase switching frequency while reducing the size of magnetics and passive components.
This can help manufacturers build smaller and lighter charging stations or increase the output available from a fixed cabinet volume.
2. Which EV charger topology can use SiC modules?
A typical high-power EV charger topology uses an AC-DC power-factor-correction stage followed by an isolated DC-DC converter. Furthermore, standard and individual topologies can be covered with SiC modules.
3. How does a modular DC charger design work?
A modular DC charger combines independently controlled power-conversion subunits that can be scaled up to megawatts based on system demand. This design supports reusable hardware, flexible power sharing, and capacity upgrades by adding more subunits.
4. How can modular designs scale to 150 kW or 350 kW?
Scaling comes from combining standardized power subunits. Infineon’s high-performance EV-charging examples show a 150 kW charger assembled from five 30 kW subunits and a 350 kW charger assembled from six 60 kW subunits. These examples illustrate an architecture, not a mandatory industry configuration. Actual subunit ratings depend on:
- Output-voltage range
- Current limit
- Cooling system
- Topology
- Semiconductor capability
The non-obvious challenge is that adding subunits does not automatically deliver proportional usable output. Engineers should validate the complete station at its most demanding output-voltage and current combination.
5. When do modules become a better fit than discrete SiC MOSFETs?
Modules suit high-current power stages that need parallel devices, compact assembly, and reliable cooling, while discrete MOSFETs may offer greater flexibility and cost control at lower power. Components should be selected for each converter subunit, such as a 30 to 75 kW stage, rather than the charger’s total power.
6. Which ratings matter when selecting a DC fast charger power module?
- Electrical ratings: Check voltage, current, and reverse-current capability
- Performance: Assess on-resistance, switching energy
- Gate drive: Review gate voltage, body-diode behavior, and parasitic turn-on
- Design: Confirm thermal performance, isolation, and package topology
- Reliability: Validate lifetime under operating conditions
7. Which voltage class is used in high-power DC chargers?
The 750 V, 1200 V and 2000 V CoolSiC™ MOSFETs are a viable option in fast-charger power stages. The appropriate voltage class depends on the grid interface, DC-link architecture, switching topology, transient environment, and required design margin.
Designers should not choose a higher voltage class solely to gain margin. The correct choice follows a documented transient and insulation analysis.
8. What changes when SiC is used in the charging station power stage?
SiC requires a power-stage redesign and re-evaluation rather than a direct component swap, as its faster switching places greater demands on the system’s electrical, thermal, mechanical, and control design.
Engineers must therefore design all supporting systems and components as an integrated whole.
9. How should designers control EMI in a SiC charger?
Effective EMI control in a SiC charger requires system-level EMI mitigation.
- Minimize the commutation-loop area
- Place DC-link decoupling close to the switches
- Optimize gate impedance
- Use clean driver return paths
- Control common-mode current through proper grounding and shielding
Together, these measures reduce voltage overshoot, parasitic turn-on, device stress, and compliance failures.
10. How do SiC modules affect cooling and charger footprint?
SiC has a wider bandgap than silicon, enabling lower conduction and switching losses at high voltages, so less electrical energy is converted into heat. This reduces cooling needs and allows smaller chargers or higher power in the same space. Faster switching can also shrink magnetic and filter components. High-density rack chargers may require liquid cooling, so the cooling system should be planned early.
Infineon reports that high-power charging subunits are trending toward higher power and notes that high-density 19-inch rack implementations may require liquid cooling. This shows why thermal architecture should be selected early rather than after the electrical design is complete.
11. Can SiC modules replace IGBT modules in an existing charger?
No. SiC modules cannot replace IGBT modules as a simple drop-in replacement. SiC modules have different gate-drive, timing, protection, EMI, thermal, and mounting requirements. A retrofit requires revalidating the power stage, including protection, insulation, cooling, control timing, emissions, and performance across the charger’s full output range.
12. When might silicon remain the better choice?
Silicon IGBTs may be better when semiconductor cost is the priority, switching frequency is moderate, space is available, and SiC offers limited system-level value. Compare complete architectures based on their total cost of ownership rather than module prices alone.
SiC modules are most valuable in DC EV charging when high current, parallel devices, heat, production consistency, or power density make discrete designs difficult to scale. Their lower losses enable efficient, compact charger subunits when gate driving, cooling, protection, switching paths, and EMI are designed together.
For 150 kW and 350 kW chargers, modular designs support component reuse and scalable output. The best architecture balances semiconductor performance with voltage range, site power, cooling, reliability, and total system cost.
Ready to advance your DC EV charger design?