Selecting the right Si discrete IGBT starts with understanding the application's voltage, current, switching-frequency, package, and cost requirements. This guide explains the key selection criteria and helps you compare IGBT datasheet parameters to identify the most suitable device for your design.

Verify the final device against the latest datasheet ratings, test conditions, and application requirements.

Select a blocking-voltage class that provides sufficient margin above the maximum collector-emitter voltage, including switching overshoot and expected transients. Then compare devices within that voltage class based on current capability, switching behavior, losses, package, and application requirements.

Design example: A 400 V DC bus does not mean a 400 V device rating is sufficient. Switching overshoot and transient conditions must also be considered when determining the required blocking-voltage class.

Select the continuous collector-current rating based on the expected operating temperature and load conditions, not only the datasheet value. Check collector-current capability at the expected case temperature and verify both continuous and pulsed operating conditions.

Calculate conduction and switching losses at the intended operating point, then verify that the cooling solution keeps the IGBT within its permitted thermal limits.

Infineon design support: Compare device losses and junction temperatures under application-specific electrical and thermal conditions using the Discrete IGBT Simulation Tool.

For guidance on interpreting current ratings and other datasheet parameters, see the Discrete IGBT Datasheet Explanation.

Choose an IGBT optimized for the intended switching frequency and loss requirements. Higher switching frequencies can improve control performance and reduce audible noise, but typically increase switching losses and thermal-management requirements.

Products within the same voltage class can be optimized for different switching-frequency ranges. For example, the 650 V TRENCHSTOP™ 5 portfolio includes devices targeting ranges such as 2 kHz to 20 kHz, 10 kHz to 40 kHz, 30 kHz to 100 kHz, and 60 kHz to 120 kHz. Compare candidates at the intended current, voltage, gate resistance, and temperature rather than using the stated switching-frequency range as the sole selection criterion.

Choose the package based on PCB assembly, available space, cooling, isolation, and manufacturability.

Infineon's discrete IGBT portfolio includes surface-mount packages such as D²PAK, DPAK, and SOT-223; through-hole packages such as TO-220 and TO-247. Depending on the isolation requirements, isolated package variants such as TO-220 FullPAK and advanced-isolation TO-247 can also be considered.

Evaluate the package’s thermal path and power-dissipation capability, not only its size. 

1200 V TRENCHSTOP™ IGBT7 in a TO-247PLUS 4-pin package with Kelvin-emitter connection

Figure 1: Infineon 1200 V TRENCHSTOP™ IGBT7 in a TO-247PLUS 4-pin package with Kelvin-emitter connection

Determine whether the application topology requires an anti-parallel diode to provide a path for freewheeling current. If required, select an IGBT with an integrated anti-parallel diode or use an external diode based on the application requirements.

Infineon offers discrete IGBTs from 600 V to 1600 V for industrial, consumer electronics, home appliances, and automotive applications. The portfolio includes hard- and soft-switching technologies, devices with or without anti-parallel diodes, and multiple package options, including surface-mount (SMD) and through-hole packages, packages with Kelvin-emitter connections, and advanced-isolation packages.

Use the IGBT Discrete Finder to compare devices by voltage class, switching frequency, collector current, package, technology, qualification, gate resistance, and power dissipation.

Compare shortlisted devices under consistent electrical, thermal, and gate-drive conditions. Because datasheet values may use different temperatures and test setups, use the same operating assumptions for every candidate.

Compare:

  •  Voltage rating and transient margin
  • Collector current at the operating temperature
  • Conduction and switching losses
  • Diode configuration and package
  • Thermal limits and cooling requirements
  • Ruggedness characteristics, such as short-circuit withstand capability

Ruggedness example: The IKQ50N120CH3 datasheet specifies a 10 µs short-circuit withstand time at a junction temperature of 175°C. Verify ruggedness characteristics, such as short-circuit capability, in the selected device's latest datasheet.

Do not select an IGBT from a single maximum rating. Choose the device whose electrical, thermal, and mechanical characteristics best match the complete operating profile.

For manual loss analysis, see IGBT Power Losses Calculation Using the Data-Sheet Parameters.

  • Selecting based only on headline ratings
  • Comparing losses under different test conditions
  • Focusing on low collector-emitter saturation voltage (VCE(sat)) without considering switching losses
  • Using switching-loss values without matching application conditions
  • Selecting a package without considering thermal and isolation requirements
  • Assuming similar-rated IGBTs have similar switching and ruggedness performance

Ready to find the right IGBT for your design?

1. Can I use a higher-voltage IGBT than my application requires?

Yes, provided it meets all other design requirements. However, a higher voltage rating does not automatically improve the design because devices can differ in conduction loss, switching loss, current capability, package, and cost. Compare candidates in actual operating conditions.

It can overheat or exceed its safe operating limits during continuous or peak loads. Verify the current rating, expected temperature, power loss, and cooling capacity.

Compare both under the same operating, gate-drive, and thermal conditions. Then evaluate their conduction and switching losses, diode, package, and qualification.

Choose the package that meets assembly, PCB-space, cooling, isolation, and power-dissipation requirements.