P-SOT223-4-10

Package details

  • Package Material
    P
  • Package Family
    P-SOT223
  • Terminals
    4
  • Variant
    10
  • Exposed Paddle
    Yes
  • Body Length (mm)
    6.5
  • Body Width (mm)
    3.5
  • Min. Terminal Pitch (mm)
    2.3
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    4000
    1
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    1000
    1
Infineon small outline transistor (SOT), diode (SOD), as well as semi conductor (SC) and semi conductor transistor (SCT) packages are offered various as families. The lead frame based packages can feature symmetric or non-symmetric pinout configurations with a maximum pin count of up to 6. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction allows for high integration levels, while providing the reliability of the gullwing shape. Typical products are transistors, diodes, MOSFET and bias controllers, driver ICs, surge protection, switches, and more.

Image Gallery

SOT223-PO
Image of the package outline - P-SOT223-4-10
SOT223-PO
SOT223-FPR
SOT223-FPW
SOT223-TP
P-SOT223-4-10_Footprint Drawing
Documents and drawings