Selecting the right SiC power device for a DC EV charger requires understanding the trade-offs between SiC discretes and power modules. While SiC discretes are often suitable for lower-power designs, SiC modules become increasingly advantageous as power levels, current requirements, and thermal management challenges increase. This article highlights the key factors to consider and helps determine when it makes sense to transition from SiC discretes to SiC modules.

Want to explore a scalable charger architecture?

A typical DC EV charger consists of two main power-conversion stages:

AC-DC (PFC/Active Front End) stage: Converts three-phase AC from the grid into a regulated DC bus.

Common topologies:

  • Vienna rectifier (unidirectional)
  • 2-level AFE (bidirectional)
  • T-NPC/I-NPC (bidirectional)

Advantages with SiC: Lower switching and conduction losses, higher efficiency, and higher switching frequency, enabling smaller magnetics and improved power density.


Isolated DC-DC stage:
Converts the DC bus voltage to the battery voltage while providing galvanic isolation.

Common topologies:

  • Dual active bridge (DAB)
  • CLLC resonant converter
  • LLC resonant converter
  • Phase-shifted full-bridge (PSFB)

Advantages with SiC: Improved efficiency at high switching frequencies, reduced cooling requirements, and higher power density.


Where SiC is typically used

  • 11-22 kW charger blocks: SiC discretes are commonly used
  • >30 kW charger blocks and high-power DC fast chargers (120 kW to 400 kW): SiC modules become increasingly attractive due to higher current capability, simplified thermal design, and easier system scaling

Modern DC fast chargers use modular power conversion blocks that are connected in parallel to achieve higher charging power. Typical architectures include:

  • 50 kW: One power block
  • 100 kW: Two 50 kW power blocks
  • 150 kW: Three 50 kW power blocks
  • 300 kW to 350 kW: Six or more power blocks

Want to know how SiC devices are used in the PFC stage of DC EV chargers and the topologies commonly adopted for fast-charging applications?

The choice between SiC discrete devices and SiC power modules depends on charger power level, current requirements, thermal design, and system complexity.

For charger sub-units below approximately 30 kW, SiC discretes can offer a flexible, cost-effective solution. At higher power levels, particularly above 50 kW up to 1 MW DC fast chargers, SiC modules can simplify integration, cooling, and assembly. Consider modules when meeting current or thermal requirements would require paralleling multiple discrete devices.

Charger power and scalability

Charger power requirements are one of the primary factors in module selection. Higher-power systems require greater current capability and often use multiple power modules in parallel. Modular architectures also simplify future power upgrades, allowing platforms to scale from tens of kilowatts to several hundred kilowatts without a complete redesign.

DC-link voltage and device voltage rating

Device voltage ratings must align with the charger's DC-link voltage and operating conditions. For today's DC fast chargers, 1200 V CoolSiC™ modules typically provide sufficient margin for DC-link up to 900 V for line variations and transient switching events. Emerging high-voltage charging platforms may require devices with higher blocking voltage capability.

Infineon identifies megawatt charging systems as a future trend, with system voltages exceeding 1250 V and currents reaching up to 3000 A.

Source: Infineon’s DC EV Charging Application Presentation: Power topologies and semiconductor solutions

Efficiency and switching performance

Reduced power losses improve efficiency, cooling requirements, and operating costs. SiC technology can improve efficiency across both AC-DC and DC-DC stages while supporting higher switching frequencies in LLC and DAB converters. This enables smaller magnetic components and increased power density.

Reliability and lifetime requirements

Public fast chargers operate under frequent load cycles per day, creating thermal stress within power semiconductors. Infineon's .XT interconnection technology can improve SiC module power-cycling capability by more than 20× compared with conventional interconnection technologies, helping enhance long-term charger reliability under repetitive charging cycles.

Want to dive deeper?

The growing demand for faster EV charging and higher power density is accelerating the adoption of SiC in DC fast chargers. Compared to silicon devices, SiC modules are increasingly used in DC fast chargers to deliver higher efficiency, greater power density, and improved scalability compared to silicon solutions.

Select a SiC module based on the charger's power level, topology, voltage, cooling method, and scalability requirements. For DC fast chargers above 50 kW, SiC modules often provide advantages in efficiency, power density, thermal performance, and system integration.

For high-power charging stations, modular architectures can scale from 100 kW to 1 MW and beyond by combining standardized power-conversion sub-units.

Want to learn more?

Explore Infineon's EV charging solution training and latest EVAL-Board featuring newest EasyC-series with .XT technology.

1. Which SiC module should I use in a DC fast charger?

For chargers above 50 kW, CoolSiC™ module solutions are typically preferred because they simplify integration, improve thermal performance, and support modular system scaling.

A module should be considered once power levels exceed roughly 50 kW or when multiple parallel discretes are required to meet thermal or current requirements.

1200 V SiC modules are commonly used in today's fast-charging platforms because they provide adequate margin for typical 800 V charger architectures. For emerging megawatt charging systems, where voltages can exceed 1250 V and currents can reach up to 3000 A, higher-voltage SiC solutions may be required to support future high-power charger topologies.

A common approach is to create a standardized 50 kW to 60 kW modular power block and parallel multiple blocks within a charger cabinet.