EVAL-F3L8MXTR12C2M2_P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AC output voltage type3L AC
-
ApplicationsEV charging, Fuel-cell DC-DC boost converter
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Go-wider-BoardNo
-
Hardware CompatibilityPLECS RT BOX
-
Input TypeDC
-
Input Voltage24 V
-
InterfacesPLECS RT
-
MountingSurface Mount (SMD), THT
-
On-Board PeripheralsPower Supply, NTC, Current sense
-
Operating Voltage800 V
-
Output Current150 A
-
Output Voltage TypeAC
-
Product NameEVAL-F3L8MXTR12C2M2_P
-
QualificationIndustrial
-
SensorsCurrent
-
Sub ApplicationFuell-cell DC-DC boost converter
-
Supply Voltage24 V
-
Target ApplicationEV Charger
-
Topology3-level
|
OPN
|
EVALF3L8MXTR12C2M2PTOBO2 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single-phase active front end eval board
- Easy2C 3-level CoolSiC 1200 V .XT
- Gate driver supply +15V/+18V and -3V/-5V
- Reinforced analog measurement functions
- Reinforced power stage control
- Independent low voltage supply
- Various control interfaces
Benefits
- Easy-to-use hardware for DPT evaluation
- Low inductive 3L PFC design
- Up to 60 kHz in hard switching
- 200°C overload operation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams