- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Evaluation board vs. reference design: What is the difference?
Discover what evaluation boards and reference designs are and how they support different stages of hardware development.
An evaluation board is development hardware that enables engineers to evaluate the features of a semiconductor product or circuit function, while a reference design is application-focused development hardware that demonstrates how selected components and circuits work together in a defined use case.
An evaluation board is used for initial measurements, feature exploration, product comparison, or early laboratory testing. Its development stage is based on early engineering sample and is not intended to be implemented in serial production since the design is providing space for adjustments and modifications.
In comparison, the reference design is a stronger choice when topology, control, layout, protection, firmware, or system-level interaction must be considered together. Its development stage is state of the art and can be considered as highly engineered claiming on system completeness.
An evaluation board is a development hardware created to help engineers, and anyone interested assess a semiconductor product or circuit function during early design-in. It provides access to devices such as a MOSFET, power module, driver, or MCU and its relevant signals, so engineers can compare products and verify product behavior under laboratory conditions.
An evaluation board may include:
- A specific semiconductor device, microcontroller, or integrated circuit (IC)
- The necessary support circuitry
- Exposed interfaces for testing the device’s performance
Its PCB and auxiliary circuits are generally designed to support accessible and configurable evaluation. They may not represent the size, layout, or operating environment required for a final customer product. Therefore, evaluation boards provide the engineers still space for improvements and adjustments according to their system and application needs.
For example, EVAL-FFXMR12MM1H evaluates EconoDUAL™ 3 CoolSiC™ power modules with an isolated EiceDRIVER™ gate driver solution for switching performance and system testing.
A reference design is an application-focused implementation that shows how selected components and circuits can work together in a defined use case.
A reference design provides broader application context compared to an evaluation board. It may address elements such as topology, component interaction, control, protection, PCB layout, and firmware and mostly applies application-like conditions. Its development stage is highly engineered and might focus on completeness, highest efficiency and compactness.
A reference design may include:
- Hardware, such as a PCB and sensors
- Software, such as firmware and device drivers
Together, they provide a tested starting point that developers can adapt, although some reference designs contain hardware only.
For example, REF-10KW-3LBUCK-SIC400 reference board demonstrates a 10 kW, three-level flying-capacitor buck reference design for evaluating CoolSiC™ MOSFETs 400 V and 650 V G2 and comparing three-level and two-level topologies.
An evaluation board helps engineers assess a semiconductor product, while a reference design shows how components work together in a defined application.
A reference design is the complete technical solution, including schematics, PCB layouts, BOM, firmware, test results, and documentation.
A reference board is the physical PCB assembly that implements and demonstrates that reference design.
Looking for the right hardware to kick-start your design?
From product evaluation to application implementation, evaluation boards and reference designs support distinct objectives and stages of hardware development.
The board name alone is not enough for selection, so review the complete design package. Since every device has different functions and evaluation requirements, use its dedicated evaluation board.
Use an evaluation board when the central unknown is the semiconductor product.
Use a reference design when the central unknown is application implementation.
Evaluation board finder provides access to hardware for evaluating Infineon semiconductor products and circuit functions.
Reference design finder provides application-focused examples for different use cases.
In addition, discover Infineon’s wide range of boards and kits to find the right hardware for evaluating technologies, developing prototypes, and accelerating your next design.
1. Can an evaluation board be used in a final product?
No. An evaluation board is intended for evaluation and testing, not production. They are non-serial products without any warranty. An evaluation board is exclusively intended for technically qualified and skilled customer representatives.
2. What does a reference design typically include?
A reference design typically includes BOM, production files like Gerber files, application notes, and supporting documentation, although the exact contents vary by design. The exact package varies by design, so engineers must verify the available files before selection.
3. Can a reference design be copied directly into a final product?
No, a reference design is a baseline that must be adapted and validated by the customer’s technical team for the final product’s application, performance, and compliance requirements.
4. How can an evaluation board reduce development time?
It provides ready-to-use hardware for immediate testing and prototyping, avoiding an initial custom PCB design.
5. Does a reference design include PCB design files?
Yes, it typically includes PCB files such as schematics, layout or Gerber files, though the exact package varies by design.