ApplicationsGPD, HVAC control, UPS, energy storage systems, EV charging, eCAV
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Frequency15 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesOthers
-
Motor Power max250 W
-
MountingTHT, Surface Mount (SMD)
-
Output Current range30 A to 40 A
-
Output Voltage min5 V
-
Output Voltage18 V
-
Product NameEVAL-FFXMR12MM1H
-
QualificationIndustrial
-
Supply Voltage24 V
-
Target ApplicationHVAC, GPD, eCAV
-
TopologyHalf Bridge
| Recommended | ||||
|
OPN
|
EVALFFXMR12MM1HTOBO2 | EVALFFXMR12MM1HTOBO1 | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | -- | -- | ||
| Package Name | N/A | N/A | ||
| Packing Size | 1 | 1 | ||
| Packing Type | BLISTER TRAY | BLISTER TRAY | ||
| Moisture Level | N/A | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | No | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Isolated internal power supply
- NTC temperature measurement
- Active Miller clamping
- DESAT detection
- PCB suitable for PressFIT mounting
- Two selective gate voltage levels
- Gate driver with optional booster stage
Benefits
- Self-supplying via internal power supply
- Short-circuit protection via DESAT
- Protection via active Miller clamping
- Gate voltage levels: +18/-3 V or 15/-5 V
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.