REF_10KW_3LBUCK_SIC400
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Configuration1ED3141MU12F, 2EDN7534R, IMT40R011M2H, IMT65R010M2H, IPDQ60R007CM8, ISSI20R11H, TLI4971-A050T5-E0001, XMC4400-F100F512 BA
-
Description3 level flying capacitor buck reference design with CoolSiC™ MOSFET 400 V G2
-
FamilyCoolSiC™
-
Go-wider-BoardNo
-
Input TypeDC
-
Input Voltage range55 V to 400 V
-
Output Current max34 A
-
Output Power max10000 W
| Recommended | ||
|
OPN
|
REF10KW3LBUCKSIC400TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
AT
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
AT
|
| Country of Diffusion (CoD) |
AT
|
Features
- Evaluate CoolSiC™ 400 V/650 V G2 MOSFETs
- Compare 3-level vs 2-level topologies
- Flying capacitor balancing algorithm
- Compact planar transformer gate supply
- Test bipolar vs unipolar gate drive
- Adjustable gate-drive voltage
- Supports Kelvin-/Power-Source gate drive
- Low inductance high-power design
- Heatsink-based cooling system
Benefits
- Lower inductor voltage swing (-50%)
- Ripple frequency double vs MOSFET switch
- Inductance value reduced by 25%
- Inductor optimized for higher efficiency
- Smaller inductor boosts power density
- Lower MOSFET blocking voltage
- Significantly reduced switching losses
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.