TLT807B0EPV
Active and preferred
RoHS Compliant
Lead-free

TLT807B0EPV

The TLT807B0EPV is a 70mA Stand-by Linear Voltage Regulator (LDO) for 24V battery applications in automotive e.g. trucks and commercial vehicles.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLT807B0EPV
TLT807B0EPV
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear High Performance
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    4.7 V to 42 V
  • Output Current max
    70 mA
  • Output Voltage Type
    adj.
  • Over Voltage Protection
    Yes
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    36 µA
  • Regulator Type
    Application Specific - 24V
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLT807B0EPVXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 05/2017
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 05/2017
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • Adjustable output V at ±2% accuracy
  • Very low current consumption: 36µA
  • Very low dropout voltage: 250mV
  • Input voltage up to 42V
  • Overvoltage protection up to 58V
  • Enable feature
  • Reverse polarity protection
  • Overtemperature shutdown
  • Wide temperature range -40°C to 150°C
  • Infineon automotive quality
  • Grade 1 for extended mission profiles
Documents

Design resources

Developer community