TLS830A4EPV50
Active and preferred
RoHS Compliant
Lead-free

TLS830A4EPV50

Ultra low quiescent current linear voltage regulator
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS830A4EPV50
TLS830A4EPV50
ea.


Product details

  • Accuracy
    2 %
  • Base Product
    TLS8xA4
  • Dropout Voltage
    190 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear High Performance
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3.2 V to 40 V
  • Output Current max
    300 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    4.3 µA
  • Regulator Type
    High Performance
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLS830A4EPV50XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 01/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The OPTIREG™ linear voltage regulator TLS830A4EPV50 is a linear voltage regulator with high performance, low dropout voltage and ultra low quiescent current. With only 4.3 μA typical quiescent current at light load and an input voltage range of 3.2 V to 40 V the device is perfectly suitable for automotive supply systems or other supply systems that are permanently connected to the battery.

Features

  • Ultra low quiescent current, typically 4.3 μA at light loads
  • Wide input voltage range from 3.2 V to 40 V
  • Output voltage 5 V
  • Output voltage accuracy ±2%
  • Output current capability up to 300 mA
  • Low dropout voltage, typically 190 mV, at output current below 100 mA
  • Stable with ceramic output capacitor of 4.7 μF
  • Overtemperature shutdown
  • Output current limitation
  • Wide temperature range
  • Green Product (RoHS compliant)

Benefits

  • Suitable for very low cranking (stop and start support from Vin = 3.2 V)
  • Energy efficiency: Longer Battery life
  • Less external components: Lower PCB size and BOM cost

Applications

Diagrams

TLS830A4EPV50-Application-Schematic-for-Website_1
TLS830A4EPV50-Application-Schematic-for-Website_1
TLS830A4EPV50-Application-Schematic-for-Website_1
TLS830A4EPV50-Application-Schematic-for-Website_1
TLS830A4EPV50-Application-Schematic-for-Website_2
TLS830A4EPV50-Application-Schematic-for-Website_2
Documents

Design resources

Developer community