TLI49901-2M
Active and preferred
RoHS Compliant
Lead-free

TLI49901-2M

XENSIV™ TLI49901-2M Hall magnetic linear sensor with a high-accuracy, cost-efficient analog ratiometric output
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI49901-2M
TLI49901-2M
ea.


Product details

  • Applications
    Linear Hall
  • Classification
    JEDEC JESD47
  • Interfaces
    Analog
  • Package
    SMD
  • Planned to be available until at least
    2039
  • Programmable
    No

OPN
TLI499012MXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 10000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 02/2026
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 10000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 02/2026
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
The XENSIV™ TLI49901-2M is an analog ratiometric Hall-effect linear sensor for precise displacement and angle measurement with a ±72 mT magnetic range and a compact PG-SOT23-3 package. Featuring integrated temperature and stress compensation, it delivers high magnetic accuracy and reliable position sensing for industrial and consumer applications, including game controller and power tool triggers, gimbals, valves, and HMI controls.

Features

  • ±72 mT magnetic range
  • 20.6 mV/mT sensitivity at 3.3 V
  • 3.3 V and 5 V supply voltage
  • High 20 kHz sensing bandwidth
  • Low drift over temperature and lifetime
  • High linearity (±0.5% min-max error)
  • Low noise output
  • Wide temperature range: -40°C to 125°C
  • JEDEC JESD47 qualified

Benefits

  • Replacement of potentiometer
  • Precise position feedback
  • High accuracy over lifetime
  • Reliable sensing in harsh conditions
  • Flexible for multiple platforms
  • Cost-effective sensing solution
Documents

Design resources

Developer community