Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE9851QXW
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE9851QXW

END OF LIFE
MOTIX™TLE9851QXW optimizes single-phase DC pumps and fans such as HVAC blower

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Classification
    QM
  • Family
    MOTIX™ motor control SoCs
  • Flash
    64 KByte
  • Frequency
    40 MHz
  • GPIO
    15
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M0
  • Motor Driver
    Half-bridge driver
  • Operational Amplifier
    Yes
  • Qualification
    Automotive
  • RAM
    4 KByte
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 175 °C

OPN
TLE9851QXWXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The MOTIX™ TLE9851QXW is a highly integrated single-phase motor driver that combines an Arm® Cortex®-M0 microcontroller, flash memory, analog and mixed-signal peripherals, a LIN transceiver, and driving stages in a single package. This device features Infineon's Adaptive MOSFET Control, which enables improved EMC performance. As a half-bridge NFET driver, the TLE9851QXW is well-suited for single-phase DC pumps and fans, such as HVAC Blower.

Features

  • 32-bit Arm® Cortex®-M0 up to 40 MHz
  • Single power supply from 5.5 V to 28 V
  • On-chip oscillator and PLL for clock
  • 64 KB flash, 4 KB RAM, EEPROM emu
  • Integrated LIN transceiver
  • High voltage monitoring inputs (MON)
  • Fast synchronous communication (SSC)
  • Half-bridge driver with CSA
  • 8-bit and 10-bit ADCs
  • High-side switch with cyclic sense
  • Temperature range: -40°C to 175°C
  • Compact VQFN-48 package

Benefits

  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience
Documents

Design resources

Developer community