TLE5571-AE36O5-I-S0001
Active and preferred
RoHS Compliant
Lead-free

TLE5571-AE36O5-I-S0001

XENSIV™ TLE5571-AE36O5-I-S0001 TMR-based compact current sensor for high-power applications with high bandwidth, low noise, ±30 mT range
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5571-AE36O5-I-S0001
TLE5571-AE36O5-I-S0001
ea.


Product details

  • Accuracy
    3.4 %
  • Current rail
    external (eCR)
  • Diagnosis
    OCD, FLT
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Supply Voltage
    5 V

OPN
TLE5571AE36O5IS0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The XENSIV™ TLE5571 current sensor in a compact TDSO-16 package is a contactless magnetic field sensor with a dedicated ultra-fast and externally adjustable OCD threshold. Designed for high-power applications and rapid overcurrent detection, it is ideal for high-voltage batteries, solid-state relays, and e-fuses. It is also a great fit for SiC- and GaN-based applications for overcurrent detection, measuring currents up to several hundred amps.

Features

  • Fully isolated measurement up to kA
  • 5 V supply voltage
  • >2.5 MHz bandwidth
  • Ultra-low noise analog output
  • Magnetic measurement ranges from ±30 mT
  • Qualification according to JEDEC JESD47
  • Ultra-fast OCD (<150 ns)
  • OCD threshold with external voltage

Benefits

  • TMR current sensor for protection
  • Small design footprint
  • Minimal PCB area consumption
  • System level space & cost savings
  • High ampacity up to ±2000 A
  • Highly robust system design
  • Ideal for SiC and GaN applications
  • Ideal for high-power-density systems
  • Reliable in harsh environments

Applications

Documents

Design resources

Developer community