TLE4959C-FX
Active and preferred
RoHS Compliant
Lead-free

TLE4959C-FX

XENSIV™ TLE4959C-FX magnetic speed sensor with high immunity against mechanical stress

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4959C-FX
TLE4959C-FX


Product details

  • Applications
    Transmission
  • C Package Available
    Yes
  • Direction Detection
    Yes
  • Green
    RoHS compliant
  • Interfaces
    Voltage
  • Planned to be available until at least
    2039
  • Programmable
    Yes
  • Technology
    Hall
  • Type of Hysteresis
    visible adaptive
  • Vibration Suppression
    Yes

OPN
TLE4959CFXHAMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 03/2018
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 03/2018
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The Infineon XENSIV TLE4959 offers the latest technology for 3-wire transmission sensors. This differential Hall sensor provides direction detection and active vibration suppression, making it the ideal choice for a 3-wire sensor. With outstanding airgap and best-in-class Hall jitter performance, along with high immunity against stray fields, it is well-suited for traditional and hybrid transmission applications.

Features

  • Hall based differential speed sensor
  • High magnetic sensitivity
  • Large operating air gap
  • Dynamic self-calibration principle
  • Adaptive hysteresis
  • Protocols: with, without rotation detect
  • High vibration suppression capabilities
  • Three wire voltage interface
  • Magnetic encoder and ferromagnetic wheel
  • ESD, EMC, stress immunity, voltage drop.
  • Automotive operating temperature range
  • End-line adjusts trans requirements

Applications

Documents

Design resources

Developer community