TLE4955C E4
Active and preferred
RoHS Compliant
Lead-free

TLE4955C E4

XENSIV™ TLE4955C E4 magnetic speed sensor based on Hall technology with excellent air-gap performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4955C E4
TLE4955C E4
ea.


Product details

  • Applications
    Transmission
  • Classification
    ISO 26262-ready
  • Direction Detection
    Yes
  • Green
    RoHS compliant, Halogen free
  • Planned to be available until at least
    2039
  • Technology
    Hall
  • Vibration Suppression
    Yes

OPN
TLE4955CE4XAMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 03/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 03/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
Infineon XENSIV™ Hall sensor detects tooth and magnet encoder motion. A back-biasing permanent magnet is used to sense ferromagnetic objects. Self-calibration cancels offsets, and a current output PWM protocol is included. TLE4955C-E4 features advanced vibration suppression and high magnetic sensitivity for excellent airgap performance.

Features

  • High magnetic sensitivity
  • Large operating air gap
  • Two wire PWM current interface
  • Fast start-up
  • Dynamic self-calibration principle
  • Adaptive hysteresis
  • High vibration suppression capability
  • From zero speed up to 12 kHz
  • Wide operating temperature ranges
  • High resistance to piezo effects
  • Single chip solution

Applications

Documents

Design resources

Developer community