TLE49012 E0001
Active and preferred
RoHS Compliant
Lead-free

TLE49012 E0001

XENSIV™ TLE49012 E0001 Hall magnetic angle sensor with high precision, automotive-qualified Grade 1, and UVW + PWM interface
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE49012 E0001
TLE49012 E0001
ea.


Product details

  • Classification
    AEC-Q100, ISO 26262-compliant
  • Interfaces
    PWM, UVW
  • Magnetic field range
    20 mT to 120 mT
  • Package
    SMD
  • Supply Voltage range
    3 V to 5.5 V
  • Technology
    Hall
  • Temperature range
    -40 °C to 150 °C

OPN
TLE49012E0001XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
ea.
in stock
The XENSIV™ TLE49012‑E0001 is a high‑precision digital angle sensor with ultra‑low latency, on‑axis and off‑axis capability, and integrated self‑calibration for continuous accuracy, based on Infineon's proven Vertical Hall technology. This variant features a pre‑configured UVW interface, is automotive‑qualified to AEC‑Q100 Grade 1, and ensures reliable, efficient performance for a wide range of motor control systems.

Features

  • High‑precision angle measurement
  • Ultra‑low latency of 1.5 µs
  • On/off‑axis measurement capability
  • Integrated system self‑calibration
  • Multiple interface options
  • Compact PG‑VSON‑8 package

Benefits

  • Flexible integration into motor systems
  • Reliable performance at high speeds
  • Reduced end‑of‑line calibration effort
  • Compliant with automotive safety norms
  • Versatile design options
  • Excellent cost‑to‑performance ratio

Applications

Documents

Design resources

Developer community