TLE4291E
Active and preferred
RoHS Compliant
Lead-free

TLE4291E

The TLE4291E is a monolithic integrated low-dropout voltage regulator in a PG-SSOP-14 EP exposed pad package, designed for automotive applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4291E
TLE4291E
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3.3 V to 45 V
  • Output Current max
    450 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    220 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes

OPN
TLE4291EXUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 02/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 02/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The TLE4290 regulates input voltage up to 42V to 5.0V output, driving loads up to 450mA. It has short-circuit protection, integrated over-temperature shutdown, and features an integrated reset and watchdog function, ideal for supplying microprocessor systems in automotive environments. The watchdog and power-on reset delay timing can be programmed using an external delay capacitor.

Features

  • Output Voltage 5 V ± 2%
  • Output Current up to 450 mA
  • Very low Current Consumption
  • Power-on and Undervoltage Reset with PDT
  • Integrated Standard Watchdog
  • Reset Low Down to V Q; = 1 V
  • Output Current Limitation
  • Reverse Polarity Protection
  • Over temperature Protection
  • Suitable for Automotive Electronics
  • Temperature Range from -40 °C to 150 °C

Benefits

  • Robust Protection Features
  • Wide input & temp range operation

Diagrams

TLE4291-Block-Diagram
TLE4291-Block-Diagram
TLE4291-Block-Diagram
Documents

Design resources

Developer community