TLE4284DV
Active and preferred
RoHS Compliant

TLE4284DV

The TLE4284DV is a monolithic integrated NPN type voltage regulator that can supply loads up to 1.0 A.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4284DV
TLE4284DV
ea.


Product details

  • Accuracy
    3 %
  • Dropout Voltage
    1300 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Green
    Halogen free, RoHS compliant
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    3.2 V to 40 V
  • Output Current max
    1000 mA
  • Output Voltage Type
    adj.
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    1000 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4284DVATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 09/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 09/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
It is designed to supply microprocessor systems or other loads under the severe conditions of automotive applications and therefore it is equipped with additional protection against overload, short circuit and over temperature.

Features

  • Adj o/p v or1.5V,1.8V,2.6V,3.3V,5V o/p v
  • 1.0 A output current
  • Low dropout voltage, typ. 1 V
  • Short circuit protection
  • Over temperature protection
  • Wide operating range up to 40 V
  • Suitable for automotive electronics
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input & temp range operation

Diagrams

TLE4284-Application-Diagram-Fixed-Voltage
TLE4284-Application-Diagram-Fixed-Voltage
TLE4284-Application-Diagram-Fixed-Voltage
TLE4284-Application-Diagram-Adjustable-Voltage
TLE4284-Block-Diagram-Adjustable-Voltage
TLE4284-Block-Diagram-Fixed-Voltage
Documents

Design resources

Developer community