Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TD520N22KOF_TIM
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TD520N22KOF_TIM

END OF LIFE
60 mm Thyristor/Diode Module with 2200 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TD520N22KOF_TIM
TD520N22KOF_TIM


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    200
  • Configuration
    SCR / Diode Phase Control
  • Features
    TIM
  • Housing
    60 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    520/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    14500
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.35
  • RthJC [K/W] (@180° el sin)
    0.058
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    2200
  • VT0 [V] (@Tvj max)
    0.85
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    1051

OPN
TD520N22KOFTIMHPSA1
Product Status discontinued
Infineon Package BG-PB60AT-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package BG-PB60AT-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Thyristor/Diode 60 mm Power Block 2200 V, 520 A module for phase control in pressure contact technology with pre-applied Thermal Interface Material to achieve a reproductible thermal performance of power electronic systems.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Advanced medium power technology
  • Short on fail
  • Highest robustness

Applications

Documents

Design resources

Developer community