STT3400N18P76
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationW1C
-
Contact TechnologyPressure Contact
-
Dimensions (height)160 mm
-
Dimensions (length)180 mm
-
Dimensions (width)76 mm
-
Ioverload (21s) [A]3300
-
ITSM [A] (@10ms, Tvj max)36000
-
rT [mΩ] (@Tvj max)0.154
-
RthJA (21s) [W/K ] max0.049
-
Tvj [°C] max150
-
Voltage Class1800 V
-
VT [V/kA]1.41/2
-
VT0 [V] (@Tvj max)0.9
-
∫I2dt [A²s · 103] (@10ms, Tvj max)4805
| Recommended | ||
|
OPN
|
STT3400N18P76XPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | BG-PS76-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | BG-PS76-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
DE
|
Features
- Reduced to essential components
- Integrated heatsink & no thermal grease
- Thermal capacity interconnect to Si
- Double side cooling
Benefits
- Best Power to Price Ratio
- Less complexity
- Easy mounting
- Faster time-to-market
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.