Additional InformationPlease note that xxx in product names stands for NVM size
-
Ambient Temperature range-25 °C to 85 °C
-
Applicationsgovernment identification, national eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL6+ high targeted, EMVCo targeted
-
CPU32-bit Arm® SecurCore® SC300
-
Delivery Formscontactless module, dual-interface module, sawn wafer
-
InterfacesNRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, ISO 14443 A/B, ISO 18092 passive mode
-
Leading TechnologiesVHBR, SOLID FLASH™
-
NVM range448 KByte to 512 KByte
-
Product Descriptioncontactless security cryptocontroller with dual-interface
-
RAM16 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
| Recommended | ||||||
|
OPN
|
SLC37GDA512AACX1SA6 | SLC37GDA512A8MCS8XHSA6 | ||||
| Product Status | active and preferred | active and preferred | active and preferred | |||
| Infineon Package | -- | -- | P-MCS8-2 | |||
| Package Name | N/A | N/A | N/A | |||
| Packing Size | N/A | 1 | 1 | |||
| Packing Type | N/A | WAFER SAWN | REEL FOR CHIP CARD | |||
| Moisture Level | N/A | N/A | N/A | |||
| Moisture Packing | N/A | DRY | NON DRY | |||
| Lead-free | No | Yes | Yes | |||
| Halogen Free | Yes | Yes | Yes | |||
| RoHS Compliant | Yes | Yes | Yes | |||
|
Infineon stock last updated:
|
ea.
in stock
|
|||||
|
|
||||||
|
|
|
|
||||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status |
Active
|
|---|---|
| Infineon Package | P-MCS8-2 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | REEL FOR CHIP CARD |
| Moisture Level | - |