SAK-TC334LP-32F200F AA
Active and preferred
RoHS Compliant
Lead-free

SAK-TC334LP-32F200F AA

Powerful next-generation AURIX™ TC3xx system architecture
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC334LP-32F200F AA
SAK-TC334LP-32F200F AA
ea.


Product details

  • # of cores / lockstep cores
    1/1
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    8
  • Classification
    ISO 26262-compliant
  • DMA Channels
    16
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • LIN
    12
  • Number of ADC Modules
    4
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    2 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    248 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC334LP32F200FAAKXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2045
Launch Date 12/2020
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2045
Launch Date 12/2020
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
ea.
in stock
SAK-TC334LP-32F200F AA belongs to the AURIX™ TC33xLP family. AURIX™ second generation ( TC3xx ) comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive and industrial trends and challenges. In terms of performance, T33xLP offers 1 core running at 200 MHz (300 MHz*) and up to 248 KBytes embedded RAM, and consuming below 1 W.*300MHz on request

Features

  • 1 TriCore™ running at 200 MHz
  • Supporting floating point and fix point
  • 2 MB flash with ECC protection
  • 256 KB SRAM with ECC protection
  • 16 x DMA channels
  • Redundant and diverse timer modules(GTM)
  • 2xFlexRay, 8xCAN FD, 12xASCLIN, 4xQSPI
  • eVita fullHSM (ECC256 and SHA2)
  • TQFP-144 package
  • ISO 26262 ASIL-D
  • Temperature: -40°C to 125°C
  • Single voltage supply 5 V or 3.3 V
Documents

Design resources

Developer community