Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SAF-XE162FM-72F80LR AB
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SAF-XE162FM-72F80LR AB

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAF-XE162FM-72F80LR AB
SAF-XE162FM-72F80LR AB


Product details


OPN
XE162FM72F80LRABFXUMA1
Product Status discontinued
Infineon Package PG-LQFP-64
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package PG-LQFP-64
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Applications

Documents

Design resources

Developer community