Overview
The rapidly growing area of embedded control applications represents one of the most time-critical operating environments for today’s microcontrollers. Complex control algorithms have to be processed based on a large number of digital as well as analog input signals and the appropriate output signals must be generated within a defined maximum response time.
Key Features
- C166SV2 CPU
- 80 MHz core frequency
- Packages: QFP-64, QFP-100, QFP-144
- Up to 576 KB flash memory
- Up to 50 KB SRAM
- CAN channels: 2(64)/ 4(128)/ 6(128)
- Up to 24 ADC channels
- Up to four PWM units (CCU6)
- Temperature: -40°C to +125°C
Products
About
The XE162M (LQFP-64), XE164M (LQFP-100), and XE167M (LQFP-144) microcontroller series are based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as a memory protection unit (MPU), memory checker (MCHK), and error correction code (ECC) for flash memory and SRAM.
XE166xM series - high line:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
The increasing complexity of embedded control applications requires microcontrollers for new high-end embedded control systems to possess a significant CPU performance and peripheral functionality.
To achieve this high-performance goal, Infineon has developed its families of 16-/32-bit CMOS microcontrollers without the constraints of backward compatibility with previous architectures.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XE162M (LQFP-64), XE164M (LQFP-100), and XE167M (LQFP-144) microcontroller series are based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as a memory protection unit (MPU), memory checker (MCHK), and error correction code (ECC) for flash memory and SRAM.
XE166xM series - high line:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
The increasing complexity of embedded control applications requires microcontrollers for new high-end embedded control systems to possess a significant CPU performance and peripheral functionality.
To achieve this high-performance goal, Infineon has developed its families of 16-/32-bit CMOS microcontrollers without the constraints of backward compatibility with previous architectures.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.