Asynchronous / SynchronousSynchronous
-
FamilyS6BP50x
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.5 V to 42 V
-
Output Channels3
-
Output Current max2000 mA
-
Output Voltage range1 V to 5.2 V
-
Peak Reflow Temp260 °C
-
Publish in NPSGY
-
Publish in PSGY
-
Quiescent Current15 µA
-
Switching FETInternal
-
Switching Frequency range360 kHz to 2400 kHz
-
Temperature range-40 °C to 105 °C
-
TopologyBoost DC/DC, Buck DC/DC
|
OPN
|
S6BP502A00SN2B000 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | WQFN-32 (002-13490) |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
JP
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | WQFN-32 (002-13490) |
| Packing Size | 4000 |
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
PH
|
| Country of Diffusion (CoD) |
JP
|
Share in WeChat
Scan the QR code with your WeChat App to share this page.