ClassificationISO 26262-ready
-
Density512 MBit
-
FamilyFS-S
-
Interface Bandwidth102 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 102
-
InterfacesQuad SPI
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 2 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
Publish in NPSGN
-
Publish in PSGN
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FS512SFABHA210 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15534) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15534) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- SPI Multi-I/O interface
- 1.8 V single power supply
- DDR read at up to 102 MHz
- Multiple read command protocols
- Variable read latency cycles
- Active current max 100 mA at 102 MHz
- Standby current max 450 μA
- Deep power-down current max 350 μA
- CS# High to power-down mode max 3 μs
- CS# High to standby mode max 30 μs
- Output disable time max 8 ns
- IO skew max 400 ps
Benefits
- Flexible SPI interface for system integration
- 1.8 V supply enables low-power designs
- 102 MHz DDR read boosts data throughput
- Multiple protocols support diverse
- Adjustable latency optimizes speed
- Low active current reduces power draw
- Ultra-low standby current saves energy
- Deep power-down minimizes leakage
- Fast power-down for quick sleep
- Quick standby entry for energy savings
- Fast output disable for timing margin
- Tight IO skew improves signal integrity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.