S25FS064SDSMFM013
Active and preferred
RoHS Compliant
Lead-free

S25FS064SDSMFM013

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS064SDSMFM013
S25FS064SDSMFM013


Product details

  • Classification
    ISO 26262-ready
  • Density
    64 MBit
  • Family
    FS-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FS064SDSMFM013
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2100
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2100
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Features

  • SPI interface with multi-I/O support
  • DDR option for high-speed data transfer
  • 24- or 32-bit address options
  • Compatible command set with S25FL families
  • Multiple read modes: Normal, Fast, Dual
  • 256/512-byte page programming buffer
  • Internal ECC with single bit error correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1024-byte OTP array with lockable regions
  • Advanced sector protection with password/boot

Benefits

  • Multi-I/O SPI enables flexible system design
  • DDR boosts throughput for faster operation
  • 24/32-bit address supports large memory maps
  • Command compatibility eases migration
  • Multiple read modes optimize performance
  • Large page buffer accelerates programming
  • ECC ensures reliable data storage
  • Flexible erase options suit various
  • High endurance reduces maintenance needs
  • Long retention secures critical data
  • OTP region enhances device security
  • Advanced protection prevents unauthorized

Applications

Documents

Design resources

Developer community