S25FL256LDPMFB003
Active and preferred
RoHS Compliant
Lead-free

S25FL256LDPMFB003

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256LDPMFB003
S25FL256LDPMFB003


Product details

  • Density
    256 MBit
  • Family
    FL-L
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Automotive

OPN
S25FL256LDPMFB003
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
The S25FL256LDPMFB003 is a 256 Mb (32 MB) FL-L series flash memory with 65-nm floating gate technology and SPI multi-I/O for single, dual, quad, and QPI modes. Operating from 2.7 V to 3.6 V and -40°C to +125°C, it achieves up to 66 MBps DDR Quad Read. Features include advanced security regions, individual block protection, and 100,000 program/erase cycles minimum. Compact packages suit embedded, automotive, and industrial applications requiring robust performance.

Features

  • SPI interface with multi-I/O support
  • 65-nm floating gate technology
  • 256-byte page programming buffer
  • Uniform 4 KB, 32 KB, 64 KB erase options
  • Program/erase suspend and resume
  • 100,000 program/erase cycles min
  • 20 year data retention min
  • Security regions with OTP lock bits
  • Deep Power Down mode
  • 2.7 V to 3.6 V supply voltage
  • -40°C to +125°C operating temp
  • Double data rate (DDR) Quad I/O

Benefits

  • Flexible interface for high-speed access
  • High reliability for long-term use
  • Fast programming with page buffer
  • Versatile erase for flexible memory mgmt
  • Suspend/resume enables multitasking
  • Endurance for demanding applications
  • Data retention ensures info integrity
  • Security regions prevent tampering
  • DPD mode saves power and protects data
  • Wide voltage for design flexibility
  • Operates in harsh environments
  • DDR Quad I/O boosts read speed

Applications

Documents

Design resources

Developer community