Density256 MBit
-
FamilyFL-L
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2032
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FL256LAGMFA003 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-16 (002-15547) | |
| Packing Size | 1450 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2032 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 1450 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2032 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
CN
|
Features
- SPI with single, dual, quad I/O
- Double data rate (DDR) read support
- 256-byte page programming buffer
- Uniform 4 KB sector erase
- 100,000 program/erase cycles min
- 20 year data retention min
- Security regions with OTP lock bits
- Deep Power Down mode
- 2.7 V to 3.6 V single supply
- –40°C to +125°C operating temp
- Serial flash discoverable parameters (SFDP)
- Program/erase suspend and resume
Benefits
- Flexible interface for various host MCUs
- DDR read boosts data throughput
- Fast programming with large buffer
- Easy sector/block/chip erase options
- Reliable for frequent data updates
- Long-term data storage security
- Protects sensitive data from tampering
- Prevents accidental writes/erases
- Compatible with 3 V systems
- Operates in harsh environments
- Easy configuration and compatibility
- No interruption during critical operations
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.