S25FL128LAGMFA010
Active and preferred
RoHS Compliant
Lead-free

S25FL128LAGMFA010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL128LAGMFA010
S25FL128LAGMFA010
ea.


Product details

  • Density
    128 MBit
  • Family
    FL-L
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Automotive

OPN
S25FL128LAGMFA010
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 560
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 560
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
ea.
in stock
The S25FL128LAGMFA010 is a 128 Mb (16 MB) FL-L NOR flash memory with a versatile SPI multi-I/O interface supporting single, dual, and quad data lines at up to 133 MHz, achieving 66 MBps in Quad mode. Operating from 2.7 V to 3.6 V, it offers 24- and 32-bit addressing, advanced security with block and region protection, and 100,000 program/erase cycles. Suitable for automotive, industrial, and embedded applications across a wide temperature range.

Features

  • SPI interface with single, dual, quad I/O
  • Double data rate (DDR) read support
  • 256-byte page programming buffer
  • Uniform 4 KB/32 KB/64 KB/chip erase
  • 100,000 program/erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V single supply voltage
  • Operating temperature up to +125°C
  • Input signal overshoot tolerance ±1.0 V
  • Serial flash discoverable parameters (SFDP)

Benefits

  • Flexible I/O options for fast data transfer
  • DDR read boosts throughput for applications
  • Fast programming with 256-byte buffer
  • Multiple erase sizes simplify memory
  • High endurance for reliable long-term use
  • Long data retention ensures information
  • Security regions prevent unauthorized access
  • DPD mode blocks accidental writes/erases
  • Wide supply range supports various systems
  • High temp operation for harsh environments
  • Overshoot tolerance improves signal
  • SFDP enables easy configuration

Applications

Documents

Design resources

Developer community