Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVI1050NS-TPBF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVI1050NS-TPBF

END OF LIFE
2 Form A Photovoltaic Isolator in a 8-pin SMT Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    10 mA
  • Language
    SPICE
  • Output Voltage
    5 V
  • Outputs
    2
  • Short Circuit Current min
    1 µA
  • Technology
    MER
  • Type
    2 Form A

OPN
PVI1050NSTPBFHUMA1
Product Status discontinued
Infineon Package PG-DIP-8
Package Name N/A
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 4
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package PG-DIP-8
Package Name -
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
5 V, 5 µA dual channel Photovoltaic MOSFET driver with integrated fast turn-off in a 8-pin SMT package.

Features

  • Isolated voltage source
  • 4.000 Vrms I/O isolation
  • Monolithic construction
  • 1.200 V (DC) output-to-output isol.
  • Solid state reliability
  • Integrated fast turn-off circuitry

Applications

Documents

Design resources

Developer community