ITS724G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels4
-
Current Limit min3 A
-
DiagnosticsDigital
-
FamilyClassic PROFET™ Industrial
-
IL (Short Circuit Current)15 A
-
Load Current3.3 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)3 A
-
Operating Temperature range-30 °C to 150 °C
-
Planned to be available until at least2033
-
Ptot max3.6 W
-
QualificationIndustrial
-
Recommended Operating Voltage range5.5 V to 40 V
-
toff (Turn OFF time) max270 µs
-
ton (Turn ON time) max250 µs
| Recommended | ||
|
OPN
|
ITS724GFUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
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
ID
|
| Country of Diffusion (CoD) |
MY
|
Benefits
- μC compatible power switch with diagnostic feedback for 12 V and 24 V DC grounded loads in industrial applications
- All types of resistive, inductive and capacitve loads
- Most suitable for loads with high inrush currents, so as lamps
- Replaces electromechanical relays, fuses and discrete circuits
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.