ITS4200S-ME-O
Active
RoHS Compliant
Lead-free

ITS4200S-ME-O

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS4200S-ME-O
ITS4200S-ME-O
ea.


Product details

  • Channels
    1
  • Current Limit min
    0.7 A
  • Diagnostics
    n.a.
  • Family
    Classic PROFET™ Industrial
  • IL (Short Circuit Current)
    1.1 A
  • Load Current
    0.7 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.7 A
  • Operating Temperature range
    -40 °C to 125 °C
  • Planned to be available until at least
    2033
  • Ptot max
    1.4 W
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    11 V to 45 V
  • toff (Turn OFF time) max
    150 µs
  • ton (Turn ON time) max
    100 µs

OPN
ITS4200SMEOHUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • Current controlled input
  • Short circuit protection
  • Current limitation
  • Shutdown when undervoltage
  • Overvoltage protection (load dump)
  • Switching inductive loads
  • ESD- Protection
  • Loss GND and loss Vbb protection
  • Very low stand by current
  • Reverse battery protection
  • Improved electromagnetic compatibility

Benefits

  • Clamped Negative O/P for Inductive Loads
  • Very low standby current
  • Thermal shutdown with restart
  • ESD-Protection

Diagrams

Blockdiagram_ITS4200S-ME-O
Blockdiagram_ITS4200S-ME-O
Blockdiagram_ITS4200S-ME-O
Documents

Design resources

Developer community