PG-SOT223-4-23

Package details

  • Package Material
    PG
  • Package Family
    PG-SOT223
  • Terminals
    4
  • Variant
    23
  • Exposed Paddle
    No
  • Body Length (mm)
    6.5
  • Body Width (mm)
    3.5
  • Min. Terminal Pitch (mm)
    2.3
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    4000
    1
    330
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    1000
    1
    180
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    4000
    1
    330
Infineon small outline transistor (SOT), diode (SOD), as well as semi conductor (SC) and semi conductor transistor (SCT) packages are offered various as families. The lead frame based packages can feature symmetric or non-symmetric pinout configurations with a maximum pin count of up to 6. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction allows for high integration levels, while providing the reliability of the gullwing shape. Typical products are transistors, diodes, MOSFET and bias controllers, driver ICs, surge protection, switches, and more.

Image Gallery

PG-SOT223-4-23_Footprint Drawing
Image of the package mounting footprint - PG-SOT223-4-23
PG-SOT223-4-23_Footprint Drawing
PG-SOT223-4-23_Package Outline
PG-SOT223-4-23_Tape and Reel_01
Documents and drawings