ISC110N12NM6
Active and preferred
RoHS Compliant

ISC110N12NM6

OptiMOS™ 6 power MOSFET normal level 120 V in SuperSO8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC110N12NM6
ISC110N12NM6


Product details

  • ID (@25°C) max
    62 A
  • IDpuls max
    248 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @10V)
    15.4 nC
  • RDS (on) (@10V) max
    11 mΩ
  • VDS max
    120 V
  • VGS(th) range
    2.6 V to 3.6 V
  • VGS(th)
    3.1 V

OPN
ISC110N12NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
This is a normal level 120 V MOSFET in SuperSO8 packaging with 11 mOhm on-resistance. ISC110N12NM6 is part of Infineon’s OptiMOS™ 6 power MOSFET family.

Features

  • Compared to OptiMOS™ the technology features:
  • up to 40% better RDS(on)
  • up to 50% better FOMg
  • up to 50% better Qrr

Benefits

  • Very low on-resistance
  • Very low reverse recovery charge
  • Excellent gate charge x RDS(on)
  • High avalanche energy rating
  • 175°C junction temperature rating
  • Pb-free plating
  • RoHS compliant
  • Halogen-free
  • MSL1 classified

Applications

Documents

Design resources

Developer community