Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
ISC0602NLS
END OF LIFE
discontinued
RoHS Compliant

ISC0602NLS

END OF LIFE
OptiMOS™ low-voltage power MOSFET - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC0602NLS
ISC0602NLS


Product details

  • ID (@25°C) max
    66 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @4.5V)
    11 nC
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    7.3 mΩ
  • RDS (on) (@4.5V) max
    9.5 mΩ
  • Special Features
    Logic Level
  • VDS max
    80 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.6 V

OPN
ISC0602NLSATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE,MY

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE,MY
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications . ISC0602NLS in the SuperSO8 package offers fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.

Features

  • Logic level availability
  • Low on-state resistance RDSon
  • Output and reverse recovery charge
  • Excellent thermal behavior
  • Available in 2 small standard packages

Benefits

  • Short lead times
  • Quick quote response
  • Optimal efficiency and power density
  • Green, light, compact items
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community