ISC019N03L5S
Active
RoHS Compliant

ISC019N03L5S

Low voltage power MOSFETs offering broad accessibility and competitive price/performance ratio
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC019N03L5S
ISC019N03L5S
ea.


Product details

  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    69 W
  • QG (typ @4.5V)
    22 nC
  • QG (typ @10V)
    44 nC
  • RDS (on) (@10V) max
    1.9 mΩ
  • RDS (on) (@4.5V) max
    2.4 mΩ
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V

OPN
ISC019N03L5SATMA1
Product Status active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
With OptiMOS™ and StrongIRFET power MOSFETs, Infineon offers the right choice for all different customers and their requirements. Our products offer a simple and price competitive solution, stable supply at the well-established Infineon quality. The products can address a broad range of applications such as SMPS, battery powered applications, motor control and drives, battery management systems, inverters, computing and mobile applications.

Features

  • Price/performance competitive
  • Robust technology
  • Quality

Benefits

  • Enables cost effective solutions
  • Fast shipment
  • Easy to design in

Applications

Documents

Design resources

Developer community