IRXF5210STRL
Active and preferred
RoHS Compliant

IRXF5210STRL

Enhanced COTS -100 V, -38 A, P-channel MOSFET in a TO-263 hermetic package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRXF5210STRL
IRXF5210STRL


Product details

  • Configuration
    Discrete
  • Family
    Enhanced COTS power MOSFETs
  • ID (@25°C) max
    -38 A
  • Package
    TO-263
  • Polarity
    P
  • Qualification
    JESD-22
  • RDS (on) (@25°C) max
    60 mΩ
  • VBRDSS min
    -100 V

OPN
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel technology provides high performance power MOSFETs. The combination of low RDS(on) and low gate charge reduces the power losses in switching applications such as DC-DC converters and motor controllers. These devices retain all of the well-established advantages of MOSFETs such as voltage control, fast switching and temperature stability of electrical parameters. The package is offered in lead solder dipped.

Features

  • Advanced process technology
  • Small footprint
  • Ultra low on-resistance
  • Fast switching
  • Lead solder dipped
  • JESD-22 qualified
Documents

Design resources

Developer community