Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRSM808-204MH
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRSM808-204MH

END OF LIFE
CIPOS™ Nano 250 V, 0.15 Ω half-bridge intelligent power module
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Additional Information
    Electrical
  • Built in NTC
    No
  • Configuration
    Half-Bridge
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    200 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Nano
  • Product Name
    IRSM808-204MH
  • Qualification
    Industrial
  • Rated Current
    20 A
  • RDS (on) (@ Tj = 25°C) max
    0.15 Ω
  • Switch Type
    MOSFET
  • Voltage Class
    250 V

OPN
IRSM808-204MH IRSM808-204MHTR
Product Status discontinued discontinued
Infineon Package
Package Name QFN 8x9 QFN 8x9
Packing Size 1300 2000
Packing Type TRAY TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY,TH
Country of Diffusion (CoD) -
TW

Product Status discontinued
Infineon Package
Package Name QFN 8x9
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD) -

Product Status discontinued
Infineon Package
Package Name QFN 8x9
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
TW
CIPOS™ Nano 250 V, 0.15 Ω half-bridge MOSFET based intelligent power module in QFN 8x9 package providing ultra compact, half-bridge topology solution through a rugged IC in a small QFN package for small home appliances, low power drives which are space-constrained. Also, its inverted logic for low side switch (LIN) and adjustable deadtime enable users to run this half bridge IPM using single PWM signal.

Features

  • Low RDS(on) Trench FREDFETs based
  • Integrated bootstrap functionality
  • Undervoltage lockout
  • Matched prop. delay for both chan.
  • 3.3 V input logic compatible
  • Active high HIN and active low LIN
  • M. power rating up to 205 W@10 kHz

Diagrams

Internal_IRSM808-204MH
Internal_IRSM808-204MH
Internal_IRSM808-204MH
Documents

Design resources

Developer community