IRS2112S
not for new design
RoHS Compliant
Lead-free

IRS2112S

600 V high-side and low-side gate driver IC with shutdown

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2112S
IRS2112S


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.6 A
  • Output Current (Source)
    0.29 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    130 ns
  • Turn On Propagation Delay
    135 ns
  • VBS UVLO (Off)
    8.1 V
  • VBS UVLO (On)
    8.5 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.6 V
  • Voltage Class
    600 V

OPN
IRS2112STRPBF
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
TW

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
TW
600 V High and Low Side Driver IC with typical 0.29 A source and 0.6 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs. Also available in 14 Lead PDIP.

Features

  • Floating driver for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V logic compatible
  • Sep. logic sup. from 3.3 V to 20 V
  • Logic & power ground +/- 5 V offset
  • CMOS Schmitt-triggered inputs
  • C-by-c edge-trigg. shutdown logic
  • Matched prop. delay for both chan.

Benefits

  • Separate logic supply makes it easy to interface with low-voltage controllers
  • Shutdown input allows simple disabling of the outputs
  • Bootstrap-capable floating channel means smaller PCB area and lower BOM

Diagrams

Circuit_Diagramm_IRS2112
Circuit_Diagramm_IRS2112
Circuit_Diagramm_IRS2112
Documents

Design resources

Developer community