Audio Input TypeAnalog
-
DescriptionDriver for 300W applications - 2 channel analog input Class-D audio amplifier
-
Output Current (Source)500 mA
-
Output Current (Sink)600 mA
-
PackageMLPQ 48 pins
-
Speaker Channels2
-
Supply Voltage ((V))+/-100
-
TechnologyHVIC
-
VCC range10 V to 15 V
| Recommended | ||
|
OPN
|
IRS2052MTRPBF | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
DE,GB,TW,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE,GB,TW,US
|
Features
- Floating dual channel PWM inputs
- Programmable OCP with self-reset
- Programmable preset dead-time
- High noise immunity
- ±100V ratings deliver up to 2x500W
- 3.3V/5V logic compatible input
- Operates up to 800 kHz
Benefits
- 2 channel 200V class D controller
- Versatile shutdown functions
- Clipping detection
- External thermal sensor input
- On-chip thermal shutdown w/ warning
- Programmable OCP
- Programmable dead-time generation
- Start/stop click noise reduction
- Under voltage protection
- High noise immunity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.