IRLTS6342
Active
RoHS Compliant

IRLTS6342

30V Single N-Channel StrongIRFET™ MOSFET in a TSOP-6 (Micro 6) package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLTS6342
IRLTS6342
ea.


Product details

  • ID (@25°C) max
    8.3 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TSOP-6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd
    4.6 nC
  • QG (typ @4.5V)
    11 nC
  • RDS (on) (@4.5V) max
    17.5 mΩ
  • RthJA max
    62.5 K/W
  • Special Features
    Logic Level, Small Power
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    0.5 V to 1.1 V
  • VGS(th)
    0.8 V
  • VGS max
    12 V

OPN
IRLTS6342TRPBF
Product Status active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount power
  • High current capability in small package

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • Ideal for space-limited applications
Documents

Design resources

Developer community