IRLR3105
not for new design
RoHS Compliant

IRLR3105

55V Single N-Channel Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLR3105
IRLR3105


Product details

  • ID (@25°C) max
    25 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    57 W
  • Qgd
    6 nC
  • QG (typ @4.5V)
    13.3 nC
  • RDS (on) (@10V) max
    37 mΩ
  • RDS (on) (@4.5V) max
    43 mΩ
  • RthJC max
    2.65 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    1 V to 3 V
  • VGS(th)
    2 V
  • VGS max
    16 V

OPN
IRLR3105TRPBF
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,US

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,US
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard through-hole power

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout

Applications

Documents

Design resources

Developer community