IRLR2908
Active
RoHS Compliant

IRLR2908

80V Single N-Channel HEXFET Power MOSFET in a D-Pak package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLR2908
IRLR2908
ea.


Product details

  • ID (@25°C) max
    39 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    120 W
  • Qgd
    11 nC
  • QG (typ @4.5V)
    22 nC
  • RDS (on) (typ @10V) max
    28 mΩ
  • RDS (on) (typ @4.5V) max
    30 mΩ
  • RthJC max
    1.3 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    80 V
  • VGS(th) range
    1 V to 2.5 V
  • VGS(th)
    1.75 V
  • VGS max
    16 V

OPN
IRLR2908TRPBF
Product Status active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Dynamic dv/dt Rating
  • Fast Switching
  • Fully Avalanche Rated
  • 175°C Operating Temperature
  • Logic Level

Applications

Documents

Design resources

Developer community