ID (@25°C) max-14 A
-
MountingTHT
-
PackageTO-220 FullPAK
-
PolarityP
-
Ptot max33 W
-
Qgd8.5 nC
-
QG (typ @4.5V)31 nC
-
RDS (on) (@10V) max105 mΩ
-
RDS (on) (@4.5V) max170 mΩ
-
RthJC max3.84 K/W
-
Tj max175 °C
-
VDS max-55 V
-
VGS(th) min-1 V
-
VGS max20 V
|
OPN
|
IRLIB9343PBF |
|---|---|
| Product Status | obsolete |
| Infineon Package | |
| Package Name | TO-220 FullPAK |
| Packing Size | 2000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | TO-220 FullPAK |
| Packing Size | 2000 |
| Packing Type | TUBE |
| Moisture Level | NA |